IESNA:LM-63-2002
[TEST]P1503771
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2606-836-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/28/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-SM4-03-LS-FS-010-XXXX-WHTE-XX-ND (5000K-650LM)
[LUMINAIRE]PrentaLux Fluxyn SM4 SURFACE MOUNT, DISC, NO DIFFUSER, WHITE REFLECTOR
[MORE]LIGHT LEVEL 1 - 650 NOMINAL LUMENS
[LAMP]SELECTABLE CCT - 5000K CCT, 90 CRI
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] INDOOR, ATRIUM, COMMERCIAL, HALLWAY, HOSPITALITY, HOTEL, OFFICE, RESIDENTIAL, DIRECT, DOWNLIGHT
[_SEARCH_MOUNTING] Ceiling, Surface, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]566
TILT=NONE
1 -1 1 37 1 1 1 -0.666667 -0.666667 0
1 1 6.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
257.4 256.4 256.4 254.4 252.4 250.4 246.3 242.3 238.2 232.2
227.1 221.1 214 207 197.9 186.8 174.6 161.5 147.4 132.2
117.1 102 86.8 71.7 56.5 43.4 31.3 23.2 20.2 17.2
15.1 13.1 10.1 7.1 4 2 0
